IESNA:LM-63-2002
[TEST]P1644930
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5D-840-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 270W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24916.3
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2715.2 2664.1 2525.5 2396.5 2347.8 2362.4 2420.8 2596.0 2907.4 3377.0 4031.5 4844.1 5552.1 6233.3 6865.9 7573.9 
8328.2 9092.1 10041.0 10953.4 11632.2 12118.8 12495.9 12571.3 11894.9 10393.8 7970.5 4004.7 1399.0 479.3 272.5 184.9 109.5 
51.1 0.0 0.0 0.0 
2715.2 2659.3 2527.9 2398.9 2345.4 2360.0 2418.4 2583.8 2875.8 3364.8 4024.2 4793.0 5554.5 6255.2 6883.0 7591.0 
8359.8 9140.8 10099.4 11016.6 11690.6 12174.7 12573.7 12602.9 11992.3 10503.3 8050.8 4060.7 1454.9 506.1 289.5 199.5 119.2 
58.4 0.0 0.0 0.0 
2715.2 2659.3 2542.5 2420.8 2367.3 2381.9 2433.0 2569.2 2836.9 3274.8 3885.5 4630.0 5401.3 6087.4 6766.2 7476.6 
8233.3 9097.0 10079.9 11087.2 11960.6 12547.0 12965.5 13155.2 12739.2 11413.2 8844.0 4917.1 1858.8 771.3 413.6 257.9 
158.1 102.2 34.1 0.0 0.0 
2715.2 2678.7 2576.5 2474.4 2428.1 2437.9 2479.2 2574.1 2785.8 3126.4 3642.2 4301.5 5058.2 5778.4 6503.4 7240.6 
8033.8 8897.5 9926.6 11053.1 12155.3 13155.2 13885.1 14396.1 14354.7 13364.5 11179.6 7637.2 3277.2 1216.5 659.3 374.7 
221.4 146.0 60.8 0.0 0.0 
2715.2 2681.2 2605.7 2530.3 2501.1 2518.2 2566.8 2625.2 2761.5 3021.8 3369.7 3895.2 4600.8 5277.2 6036.3 
6802.7 7615.3 8539.8 9649.3 10856.0 12289.1 13646.7 14875.4 15829.1 16237.8 15829.1 14101.7 11177.2 6802.7 2647.1 
1109.4 613.1 313.9 158.1 58.4 0.0 0.0 
2715.2 2690.9 2642.2 2603.3 2603.3 2647.1 2700.6 2763.9 2856.3 3024.2 3277.2 3605.7 4099.6 4744.3 5418.3 
6189.5 7097.1 8111.6 9301.4 10695.5 12255.0 13914.3 15469.0 16790.1 17653.8 17831.5 17147.8 15179.5 11590.8 6870.8 
2260.3 727.5 282.2 119.2 34.1 2.4 0.0 
2715.2 2712.8 2695.8 2690.9 2729.8 2797.9 2885.5 2997.5 3126.4 3277.2 3469.5 3712.8 4009.6 4435.4 5029.0 
5703.0 6486.4 7503.4 8727.2 10058.0 11702.7 13357.2 15121.1 16790.1 18174.5 19223.1 19972.5 19921.4 18198.8 13838.9 
7851.3 3201.8 686.1 201.9 56.0 4.9 0.0 
2715.2 2715.2 2707.9 2715.2 2761.5 2841.7 2951.2 3077.7 3218.9 3384.3 3578.9 3810.1 4094.7 4450.0 5021.7 
5693.2 6398.8 7367.1 8569.0 9968.0 11568.9 13328.0 15016.5 16607.7 18048.0 19203.7 20026.0 20159.8 18588.1 14425.3 
8211.4 4031.5 912.4 245.7 60.8 7.3 0.0 
2715.2 2727.4 2734.7 2768.8 2841.7 2943.9 3080.2 3238.3 3413.5 3622.7 3870.9 4133.7 4374.5 4683.5 5148.2 
5744.3 6347.7 7257.6 8517.9 9953.4 11547.0 13208.8 14709.9 16016.4 17250.0 18303.5 19135.5 19388.6 17902.0 13196.6 
7693.1 3515.7 1175.1 330.9 90.0 14.6 0.0 
2715.2 2722.5 2749.3 2807.7 2909.9 3048.5 3206.7 3389.2 3586.2 3812.5 4072.8 4323.4 4574.0 4900.1 5369.6 
5924.4 6559.4 7522.8 8763.7 10216.2 11714.9 13150.4 14374.2 15551.7 16678.2 17610.0 18225.6 17899.6 15279.2 10257.5 
5591.0 1824.7 545.0 267.6 133.8 26.8 0.0 
2715.2 2705.5 2739.6 2810.1 2922.0 3070.4 3240.8 3418.4 3591.1 3785.7 3987.7 4162.9 4379.4 4664.1 5060.6 
5571.6 6233.3 7177.3 8352.5 9578.7 10873.1 12084.7 13208.8 14508.0 15758.5 16795.0 17152.6 15787.7 11646.8 6693.2 
2754.2 703.1 211.7 87.6 34.1 14.6 0.0 
2715.2 2725.0 2759.0 2834.4 2953.7 3099.6 3262.7 3440.3 3605.7 3780.9 3958.5 4109.3 4289.4 4530.2 4904.9 
5362.3 6041.1 6921.9 7951.0 9004.5 10128.6 10953.4 11714.9 12474.0 12965.5 13225.8 12873.0 11308.6 7992.4 4386.7 
1688.5 440.4 141.1 46.2 17.0 9.7 0.0 
2715.2 2707.9 2742.0 2807.7 2922.0 3060.7 3226.2 3386.7 3540.0 3698.2 3851.4 3970.7 4111.8 4335.6 4673.8 
5148.2 5741.9 6442.6 7126.3 7724.8 8230.8 8418.2 8413.3 8347.6 8099.5 7754.0 7140.9 6021.7 4123.9 2080.2 571.8 
170.3 56.0 19.5 9.7 4.9 0.0 
2715.2 2727.4 2746.9 2802.8 2900.1 3026.7 3172.6 3299.1 3430.5 3535.1 3630.0 3703.0 3734.7 3686.0 3462.2 
3094.8 2639.8 2116.7 1564.4 1080.3 737.2 513.4 389.3 306.6 238.4 182.5 143.5 111.9 87.6 63.3 46.2 29.2 17.0 9.7 7.3 4.9 0.0 
2715.2 2717.7 2725.0 2759.0 2844.2 2941.5 3043.7 3124.0 3141.0 3009.6 2666.6 2155.6 1576.6 1026.7 654.5 491.5 430.6 
391.7 352.8 311.4 270.1 233.6 197.1 167.9 141.1 111.9 87.6 70.6 53.5 38.9 26.8 17.0 12.2 9.7 4.9 4.9 0.0 
2715.2 2727.4 2720.1 2739.6 2788.2 2849.0 2853.9 2700.6 2257.8 1678.8 1099.7 705.6 554.7 491.5 445.2 399.0 352.8 
309.0 267.6 228.7 194.6 165.4 141.1 121.6 104.6 85.2 65.7 51.1 38.9 29.2 19.5 12.2 9.7 7.3 4.9 4.9 0.0 
2715.2 2725.0 2707.9 2705.5 2720.1 2695.8 2454.9 1875.8 1270.0 812.6 639.9 576.6 508.5 447.7 386.8 335.8 284.7 238.4 
197.1 163.0 133.8 114.4 99.8 90.0 77.9 68.1 58.4 43.8 34.1 26.8 19.5 12.2 7.3 4.9 4.9 2.4 0.0 
2715.2 2705.5 2683.6 2661.7 2627.6 2423.3 1885.6 1226.2 766.4 652.0 610.7 557.2 479.3 401.4 330.9 270.1 221.4 180.0 148.4 
124.1 107.1 94.9 85.2 75.4 65.7 58.4 48.7 41.4 31.6 24.3 17.0 12.2 7.3 4.9 2.4 0.0 0.0 
2715.2 2693.3 2673.9 2644.7 2549.8 2138.6 1447.6 866.1 671.5 630.1 586.4 515.8 435.5 350.4 277.4 219.0 180.0 148.4 121.6 
104.6 94.9 85.2 75.4 65.7 58.4 51.1 41.4 34.1 26.8 21.9 17.0 9.7 4.9 2.4 0.0 0.0 0.0 
2715.2 2693.3 2673.9 2642.2 2506.0 1963.4 1233.5 754.2 652.0 615.5 559.6 479.3 391.7 306.6 240.9 192.2 160.6 131.4 109.5 94.9 
82.7 75.4 65.7 60.8 51.1 43.8 34.1 24.3 19.5 17.0 14.6 9.7 7.3 2.4 0.0 0.0 0.0 
2715.2 2671.4 2652.0 2620.3 2447.6 1824.7 1119.2 715.3 639.9 598.5 532.8 450.1 362.5 274.9 216.5 175.2 146.0 121.6 102.2 85.2 
75.4 65.7 58.4 51.1 43.8 36.5 26.8 19.5 14.6 12.2 9.7 7.3 4.9 0.0 0.0 0.0 0.0 
2715.2 2664.1 2644.7 2613.0 2442.7 1834.5 1114.3 705.6 639.9 596.1 525.5 445.2 352.8 270.1 211.7 170.3 141.1 119.2 99.8 82.7 
73.0 63.3 56.0 48.7 41.4 34.1 24.3 17.0 12.2 12.2 9.7 7.3 4.9 0.0 0.0 0.0 0.0 
